(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dia Mat (Flameproof/roll type)

Dia Mat (Flameproof/roll type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 411-0110

  • Product Model
    Anti-fatigue Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1000
  • Length(m)
    10
  • Thickness(mm)
    3.5
  • JAN Code
    4964079011984
  • Trusco Code
    449-7066
  • Mass
    30kg
  • Features
    A safety mat that protects walking. A flameproof certified item. Flameproof certification number (E.O.820383)
  • Use
    For slipping prevention in pedestrian paths, poolsides and factories.
  • Material
    Front/Back Surface: PVC
  • Amount Of Content
    1 Roll
Part Number
411-0110 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,760.00

฿ 25,539.20

CUSHION MATS 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1000
  • Length(m)
    10
  • Thickness(mm)
    3.5
  • JAN Code
    4964079011984
  • Trusco Code
    449-7066
  • Mass
    30kg
  • Features
    A safety mat that protects walking. A flameproof certified item. Flameproof certification number (E.O.820383)
  • Use
    For slipping prevention in pedestrian paths, poolsides and factories.
  • Material
    Front/Back Surface: PVC
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Safety mat for walking routes.
·Flameproof compliant product. Flameproof Performance Registration Number (EO820383)
[Applications]
·Anti-slip for walking paths, poolside, and factories.

Specifications of 411-0110

  • Product Model
    Anti-fatigue Mats
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1000
  • Length(m)
    10
  • Thickness(mm)
    3.5
  • JAN Code
    4964079011984
  • Trusco Code
    449-7066
  • Mass
    30kg
  • Features
    A safety mat that protects walking. A flameproof certified item. Flameproof certification number (E.O.820383)
  • Use
    For slipping prevention in pedestrian paths, poolsides and factories.
  • Material
    Front/Back Surface: PVC
  • Amount Of Content
    1 Roll
Part Number
411-0110 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,760.00

฿ 25,539.20

CUSHION MATS 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1