(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

linen mat

linen mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,323.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
410-0200
410-0220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type JAN Code Trusco Code Amount Of Content

฿ 2,323.12

DOOR MATS 1 Piece(s) 12 Day(s) Flat 4964079011519 443-8833 1 pc.

฿ 2,365.16

DOOR MATS 1 Piece(s) 14 Day(s) High and low 4964079011533 443-8841 1 pc.

Basic Specifications

  • Product Model
    Oil / Water Absorbent Mats
  • Shape
    Sheet Model
  • Color
    Natural
  • Width(mm)
    450
  • Length(m)
    0.75
  • Mass
    845g
  • Features
    Mat with hand woven surface made of 100% natural hemp. Feels comfortable on the skin, has good breathability, moisture desorption and absorption.
  • Use
    For use in wet areas.
  • Material
    100% Natural Hemp
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Hand-woven 100% natural hemp mat.
·Excellent absorbency, moisture release and breathability, with a comfortable texture.
[Applications]
·Mat for around water.
·To swimming school.
·To the pool.
·In the changing room of a hot spring.

Part Number
410-0200
410-0220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type JAN Code Trusco Code Amount Of Content

฿ 2,323.12

DOOR MATS 1 Piece(s) 12 Day(s) Flat 4964079011519 443-8833 1 pc.

฿ 2,365.16

DOOR MATS 1 Piece(s) 14 Day(s) High and low 4964079011533 443-8841 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1