(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Clear Mat (Pyramid / Roll Type)

Vinyl Clear Mat (Pyramid / Roll Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 411-0920

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Clear
  • Width(mm)
    910
  • Length(m)
    20
  • Thickness(mm)
    1.8
  • JAN Code
    4964079027558
  • Trusco Code
    449-7171
  • Mass
    33kg
  • Features
    When using it, the groundwork below the established location is not hidden and can be seen as it is transparent, so it does not obstruct the view. As it leaves markings visible when in use at construction sites etc., it is recommended for use for coverings and passageways. Flameproof compatible product. Flameproof Performance Registration Number (E2110162)
  • Use
    Indoor corridor mat.
  • Material
    Recycled Vinyl Chloride (PVC)
  • Amount Of Content
    1 Roll
Part Number
411-0920 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,540.96

฿ 14,897.54

MATS FOR AISLE 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Clear
  • Width(mm)
    910
  • Length(m)
    20
  • Thickness(mm)
    1.8
  • JAN Code
    4964079027558
  • Trusco Code
    449-7171
  • Mass
    33kg
  • Features
    When using it, the groundwork below the established location is not hidden and can be seen as it is transparent, so it does not obstruct the view. As it leaves markings visible when in use at construction sites etc., it is recommended for use for coverings and passageways. Flameproof compatible product. Flameproof Performance Registration Number (E2110162)
  • Use
    Indoor corridor mat.
  • Material
    Recycled Vinyl Chloride (PVC)
  • Amount Of Content
    1 Roll

Product Description

Transparent product, does not hide the floor surface underneath, keeping visual impact to a minimum. We recommend using this product for uses such as covering floors or as pathways, as it can be used while leaving markings at foot level on factory floors. Fire resistant product. ​Fire prevention performance registration number​ (E2110162) Indoor pathway mat.

Specifications of 411-0920

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Clear
  • Width(mm)
    910
  • Length(m)
    20
  • Thickness(mm)
    1.8
  • JAN Code
    4964079027558
  • Trusco Code
    449-7171
  • Mass
    33kg
  • Features
    When using it, the groundwork below the established location is not hidden and can be seen as it is transparent, so it does not obstruct the view. As it leaves markings visible when in use at construction sites etc., it is recommended for use for coverings and passageways. Flameproof compatible product. Flameproof Performance Registration Number (E2110162)
  • Use
    Indoor corridor mat.
  • Material
    Recycled Vinyl Chloride (PVC)
  • Amount Of Content
    1 Roll
Part Number
411-0920 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,540.96

฿ 14,897.54

MATS FOR AISLE 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1