(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Vinyl Mat (D-Convex / Roll Type)

Long Vinyl Mat (D-Convex / Roll Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 411-0415

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1000
  • Length(m)
    20
  • Thickness(mm)
    3
  • JAN Code
    4964079033146
  • Trusco Code
    443-8850
  • Mass
    80kg
  • Features
    High-performance PVC horizontal-line type roll mat that can be used for various purposes such as passageways and curing.
  • Use
    Flooring protection.
  • Material
    Recycled Vinyl Chloride
  • Amount Of Content
    1 Roll
Part Number
411-0415 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,652.70

฿ 26,131.96

MATS FOR AISLE 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1000
  • Length(m)
    20
  • Thickness(mm)
    3
  • JAN Code
    4964079033146
  • Trusco Code
    443-8850
  • Mass
    80kg
  • Features
    High-performance PVC horizontal-line type roll mat that can be used for various purposes such as passageways and curing.
  • Use
    Flooring protection.
  • Material
    Recycled Vinyl Chloride
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Horizontal line type vinyl chloride roll mat that can be used for a variety of purposes, such as passages and shelters.
·Flameproof compliant product. Flameproof Performance Registration Number (E1120204)
[Applications]
·Floor protection.

Specifications of 411-0415

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    1000
  • Length(m)
    20
  • Thickness(mm)
    3
  • JAN Code
    4964079033146
  • Trusco Code
    443-8850
  • Mass
    80kg
  • Features
    High-performance PVC horizontal-line type roll mat that can be used for various purposes such as passageways and curing.
  • Use
    Flooring protection.
  • Material
    Recycled Vinyl Chloride
  • Amount Of Content
    1 Roll
Part Number
411-0415 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,652.70

฿ 26,131.96

MATS FOR AISLE 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1