(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Vinyl Mat (Pyramid / Roll Type)

Long Vinyl Mat (Pyramid / Roll Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 411-0320

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    910
  • Length(m)
    20
  • Thickness(mm)
    1.8
  • JAN Code
    4964079012127
  • Trusco Code
    449-7091
  • Mass
    30kg
  • Features
    Easy installation, light weight protects the floor. This is a fireproof compliant product. Fire protection registration number (E.T.790342)
  • Use
    Flooring protection.
  • Material
    Front/Back Surface: PVC
  • Amount Of Content
    1 Roll
Part Number
411-0320 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,526.99

฿ 12,224.46

MATS FOR AISLE 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    910
  • Length(m)
    20
  • Thickness(mm)
    1.8
  • JAN Code
    4964079012127
  • Trusco Code
    449-7091
  • Mass
    30kg
  • Features
    Easy installation, light weight protects the floor. This is a fireproof compliant product. Fire protection registration number (E.T.790342)
  • Use
    Flooring protection.
  • Material
    Front/Back Surface: PVC
  • Amount Of Content
    1 Roll

Product Description

Easy to install, lightweight, protects flooring. Fire resistant product. ​Fire prevention performance registration number​ (E.T.790342) Protects flooring.

Specifications of 411-0320

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Color
    Green
  • Width(mm)
    910
  • Length(m)
    20
  • Thickness(mm)
    1.8
  • JAN Code
    4964079012127
  • Trusco Code
    449-7091
  • Mass
    30kg
  • Features
    Easy installation, light weight protects the floor. This is a fireproof compliant product. Fire protection registration number (E.T.790342)
  • Use
    Flooring protection.
  • Material
    Front/Back Surface: PVC
  • Amount Of Content
    1 Roll
Part Number
411-0320 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,526.99

฿ 12,224.46

MATS FOR AISLE 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1