(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Vinyl Mat, B-Convex / Roll Type

Long Vinyl Mat, B-Convex / Roll Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,168.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
411-0300 SALE
411-0310 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 17,168.26

฿ 14,476.28

MATS FOR AISLE 1 Piece(s) 40 Day(s) Green 4964079012103 449-7074 1 Roll

฿ 17,168.26

฿ 14,476.28

MATS FOR AISLE 1 Piece(s) 40 Day(s) Gray 4964079012110 449-7082 1 Roll

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Sheet Model
  • Width(mm)
    910
  • Length(m)
    20
  • Thickness(mm)
    1.8
  • Mass
    35kg
  • Features
    Easy-fit, lightweight, floor-protecting, fire-compliant product. Flameproof capacity registration number (E.T.790341)
  • Use
    Flooring protection.
  • Material
    Front/Back Surface: PVC
  • Amount Of Content
    1 Roll

Product Description

Easy to install, lightweight, protects flooring. Fire resistant product. Fire prevention performance registration number​ (E.T.790341) Protects flooring.

Part Number
411-0300 SALE
411-0310 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 17,168.26

฿ 14,476.28

MATS FOR AISLE 1 Piece(s) 40 Day(s) Green 4964079012103 449-7074 1 Roll

฿ 17,168.26

฿ 14,476.28

MATS FOR AISLE 1 Piece(s) 40 Day(s) Gray 4964079012110 449-7082 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1