HC Adhesive Mat 600 mm X 900 mm/600 mm X 1200 mm

Brand :
HASHIMOTO CLOTH

Caution

    Product Description

    [Features]
    · Stops contaminants in air shower rooms and at entrances.
    · Disposable type. When a sheet becomes dirty it can be torn off for the next one to be used.
    · Also available in blue color to make dirt more visible.
    · Number tags attached to easily check the remaining number of mats.
    · Easy to secure. Adhesive underside, so the product does not require a base mat.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HC Adhesive Mat 600 mm X 900 mm/600 mm X 1200 mm | HASHIMOTO CLOTH | MISUMI Thailand