(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
27000 |
28000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 279.16 |
CLEANERS | 4 Piece(s) | 8 Day(s) | 4904178270004 | 324-1114 | 367 | 1 Can (310 ml) | ||
฿ 364.13 |
CLEANERS | 4 Piece(s) | 8 Day(s) | 4904178280003 | 324-1122 | 564 | 1 Can (500 ml) |
[Features]
·An aerosol-type glass cleaner that enhances gloss and transparency.
·Reduces re-deposition of dirt and keeps the glass clean for a long time.
[Applications]
·For windows, mirrors and glass cases.
·Dirt removal and polishing.
Part Number |
---|
27000 |
28000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 279.16 |
CLEANERS | 4 Piece(s) | 8 Day(s) | 4904178270004 | 324-1114 | 367 | 1 Can (310 ml) | ||
฿ 364.13 |
CLEANERS | 4 Piece(s) | 8 Day(s) | 4904178280003 | 324-1122 | 564 | 1 Can (500 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?