(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glass Cleaner Glaster Spray

Glass Cleaner Glaster Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 26600

  • Product Model
    Cleaner
  • Use
    For Glass
  • JAN Code
    4904178266007
  • Trusco Code
    322-2381
  • Mass(g)
    610
  • Features
    Gloss clarity is improved, and it also prevents dirt.
  • Instructions for Use
    For window glass, mirrors, and glass cases.
  • Material
    Main Ingredients: Alcoholic Aqueous Solution
  • Amount Of Content
    1 pc (520 ml)
Part Number
26600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 343.77

CLEANERS 4 Piece(s) 8 Day(s) 1 pc (520 ml)

Basic Specifications

  • Product Model
    Cleaner
  • Use
    For Glass
  • JAN Code
    4904178266007
  • Trusco Code
    322-2381
  • Mass(g)
    610
  • Features
    Gloss clarity is improved, and it also prevents dirt.
  • Instructions for Use
    For window glass, mirrors, and glass cases.
  • Material
    Main Ingredients: Alcoholic Aqueous Solution
  • Amount Of Content
    1 pc (520 ml)

Product Description

[Features]
·Increases gloss transparency and prevents stains.
[Applications]
·For windows, mirrors and glass cases.

Specifications of 26600

  • Product Model
    Cleaner
  • Use
    For Glass
  • JAN Code
    4904178266007
  • Trusco Code
    322-2381
  • Mass(g)
    610
  • Features
    Gloss clarity is improved, and it also prevents dirt.
  • Instructions for Use
    For window glass, mirrors, and glass cases.
  • Material
    Main Ingredients: Alcoholic Aqueous Solution
  • Amount Of Content
    1 pc (520 ml)
Part Number
26600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 343.77

CLEANERS 4 Piece(s) 8 Day(s) 1 pc (520 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1