- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Glass and Silverware Cleaner Glaster Polish
Specifications of 21000
-
- Product Model
- Cleaner
-
- Use
- For Glass
-
- JAN Code
- 4904178210000
-
- Trusco Code
- 293-8880
-
- Mass(g)
- 360
-
- Features
- Liquid glass cleaner containing abrasives. Stubborn dirt attached on glass is refreshingly removed.
-
- Instructions for Use
- Glass and silver products.
-
- Amount Of Content
- 1 Can (300 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 261.44
|
CLEANERS
|
2 Piece(s)
|
|
5 Day(s)
|
1 Can (300 g) |
Basic Specifications
-
- Product Model
- Cleaner
-
- Use
- For Glass
-
- JAN Code
- 4904178210000
-
- Trusco Code
- 293-8880
-
- Mass(g)
- 360
-
- Features
- Liquid glass cleaner containing abrasives. Stubborn dirt attached on glass is refreshingly removed.
-
- Instructions for Use
- Glass and silver products.
-
- Amount Of Content
- 1 Can (300 g)
Product Description
[Features]
· Liquid glass cleaner that contains a polishing agent.
· Thoroughly removes stubborn stains from glass.
[Applications]
· For glass or silver products.
Specifications of 21000
-
- Product Model
- Cleaner
-
- Use
- For Glass
-
- JAN Code
- 4904178210000
-
- Trusco Code
- 293-8880
-
- Mass(g)
- 360
-
- Features
- Liquid glass cleaner containing abrasives. Stubborn dirt attached on glass is refreshingly removed.
-
- Instructions for Use
- Glass and silver products.
-
- Amount Of Content
- 1 Can (300 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 261.44
|
CLEANERS
|
2 Piece(s)
|
|
5 Day(s)
|
1 Can (300 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It use a versatile liquid type polish.
●It is optimum for removing dirt such as stubborn dirt on glass and metal products.
●With Polishing Agent.Usage
●Glass, and Silver Products.Specification
●Capacity(g):300
●SPQ(piece):30Materials
●Principal Component: Diatomaceous Earth Silicone Oil
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?