(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial High Strength Mold Remover - Refill Pack

Industrial High Strength Mold Remover - Refill Pack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 506184

  • Product Model
    Cleaner
  • Use
    For the Home
  • Other
    For Refilling
  • JAN Code
    4901301506184
  • Trusco Code
    440-6010
  • Mass(kg)
    1.1
  • Amount Of Content
    1 pc (1 L)
Part Number
506184
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 629.30

CLEANERS 5 Piece(s) 8 Day(s) 1 pc (1 L)

Basic Specifications

Product Description

[Features]
· Contains adhesive components for use on vertical surfaces such as kitchen walls, bathroom walls, rubber packing and shower hoses, etc. where mold is usually difficult to remove. The bubbles adhere to the mold for effective removal.
[Applications]
· For removing mold in food manufacturing plants, kitchens or bathrooms.

Specifications of 506184

  • Product Model
    Cleaner
  • Use
    For the Home
  • Other
    For Refilling
  • JAN Code
    4901301506184
  • Trusco Code
    440-6010
  • Mass(kg)
    1.1
  • Amount Of Content
    1 pc (1 L)
Part Number
506184
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 629.30

CLEANERS 5 Piece(s) 8 Day(s) 1 pc (1 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1