Multipurpose Cabinet, 80-180

Brand :
Richell

Caution

    Product Description

    Made of plastic, so it is washable with water. Resistant to deformation from impacts and the bottom is flat for easy cleaning and insertion or removal of items. Comes with legs at the bottom to prevent moisture accumulation and make cleaning easier. Comes with a keyhole. (Key is not included)

    Features

    ●Since it is made of plastic, it is possible to wash.
    ●Even if it receives impact, it doesn't deform, it is easy to withdraw and care with its flat bottom.
    ●With legs, it is easy to clean and doesn't accumulate any moisture.
    ●Its width is 390mm and can be

    Specification

    ●W x D x H(mm):765 x 490 x 1810
    ●SPQ(piece):1

    Set Contents

    ●With S Hook x 3 
    ●With shelf board x 3 
    ●With pocket x 2

    Materials

    ●Polypropylene(PP)
    ●Stainless Steel
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
    Multipurpose Cabinet, 80-180 | Richell | MISUMI Thailand