Multipurpose Cabinet, 40-180

Brand :
Richell

Caution

    Product Description

    Made of plastic, so it is washable with water. Resistant to deformation from impacts and the bottom is flat for easy cleaning and insertion or removal of items. Comes with legs at the bottom to prevent moisture accumulation and make cleaning easier.

    Features

    ●Since it is made of plastic, it is possible to wash.
    ●Even if it receives impact, it doesn't deform, it is easy to withdraw and care with its flat bottom.
    ●With legs, it is easy to clean and doesn't accumulate any moisture.
    ●Its width is 390mm and can be

    Specification

    ●W x D x H(mm):390 x 490 x 1810
    ●SPQ(piece):1

    Set Contents

    ●With S Hook x 3 
    ●With Shelf Board x 1 
    ●With pocket x 1

    Materials

    ●Polypropylene(PP)
    ●Stainless Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat