(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Handy Scrubber

Industrial Handy Scrubber

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BR-30/4-C-G

  • Product Model
    Floor Cleaning Machine
  • Specifications
    Motor Type
  • Width(mm)
    335
  • Depth(mm)
    390
  • Height(mm)
    1180
  • Cleaning Ability(m2/h)
    200
  • Cleaning Width(mm)
    300
  • JAN Code
    4039784717879
  • Trusco Code
    452-3202
  • Mass(g)
    11000
  • Features
    Compact designed floor washer which has high mobility and storability. The tank and the brush can be attached and detached with a single operation, which facilitates maintenance.
  • Power
    Single-Phase 100 V
  • Tank Capacity Washing Water / Sewage
    4L/4L
  • Amount Of Content
    1 unit
Part Number
BR-30/4-C-G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 84,504.30

฿ 81,419.89

FLOOR WASHING MACHINES 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Floor Cleaning Machine
  • Specifications
    Motor Type
  • Width(mm)
    335
  • Depth(mm)
    390
  • Height(mm)
    1180
  • Cleaning Ability(m2/h)
    200
  • Cleaning Width(mm)
    300
  • JAN Code
    4039784717879
  • Trusco Code
    452-3202
  • Mass(g)
    11000
  • Features
    Compact designed floor washer which has high mobility and storability. The tank and the brush can be attached and detached with a single operation, which facilitates maintenance.
  • Power
    Single-Phase 100 V
  • Tank Capacity Washing Water / Sewage
    4L/4L
  • Amount Of Content
    1 unit

Product Description

A floor washer with a compact design that is easy to move and store. The tank and brush are removable in a single action for easy maintenance.

Specifications of BR-30/4-C-G

  • Product Model
    Floor Cleaning Machine
  • Specifications
    Motor Type
  • Width(mm)
    335
  • Depth(mm)
    390
  • Height(mm)
    1180
  • Cleaning Ability(m2/h)
    200
  • Cleaning Width(mm)
    300
  • JAN Code
    4039784717879
  • Trusco Code
    452-3202
  • Mass(g)
    11000
  • Features
    Compact designed floor washer which has high mobility and storability. The tank and the brush can be attached and detached with a single operation, which facilitates maintenance.
  • Power
    Single-Phase 100 V
  • Tank Capacity Washing Water / Sewage
    4L/4L
  • Amount Of Content
    1 unit
Part Number
BR-30/4-C-G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 84,504.30

฿ 81,419.89

FLOOR WASHING MACHINES 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1