(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Dry Pad 500x500

Absorber, Oil Dry Pad 500x500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TODP-50

  • Product Type
    Sheet
  • Application
    For Oil
  • Oil absorption(L)
    194/box
  • Length × width(mm)
    500×500
  • Thickness(mm)
    4
  • Estimated oil absorption per 1 sheet(L)
    1.9
  • JAN Code
    4989999299038
  • Trusco Code
    430-9944
  • Mass(g)
    12,000/box
  • Features
    The speed of oil absorption is fast, and the absorbed oil is contained and does not flow out easily. There is little fluff, and it does not fall apart when it is cut.
  • Specifications
    Sheet Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
TODP-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,519.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil
  • Oil absorption(L)
    194/box
  • Length × width(mm)
    500×500
  • Thickness(mm)
    4
  • Estimated oil absorption per 1 sheet(L)
    1.9
  • JAN Code
    4989999299038
  • Trusco Code
    430-9944
  • Mass(g)
    12,000/box
  • Features
    The speed of oil absorption is fast, and the absorbed oil is contained and does not flow out easily. There is little fluff, and it does not fall apart when it is cut.
  • Specifications
    Sheet Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

The speed of oil absorption is fast, and the absorbed oil is contained and does not flow out easily. There is little fluff, and it does not fall apart when it is cut. For oil.

Specifications of TODP-50

  • Product Type
    Sheet
  • Application
    For Oil
  • Oil absorption(L)
    194/box
  • Length × width(mm)
    500×500
  • Thickness(mm)
    4
  • Estimated oil absorption per 1 sheet(L)
    1.9
  • JAN Code
    4989999299038
  • Trusco Code
    430-9944
  • Mass(g)
    12,000/box
  • Features
    The speed of oil absorption is fast, and the absorbed oil is contained and does not flow out easily. There is little fluff, and it does not fall apart when it is cut.
  • Specifications
    Sheet Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
TODP-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,519.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The oil adsorption speed is fast, catches oil and it is difficult to flow out.
●Fluffing will hardly occur and it does not scatter even if cutting.

Usage

●For oil.

Specification

●Oil Absorption Amount(L/box):194
●L x W(mm):500 x 500
●Thickness(mm):4
●Q'ty Per Box(sheet):100
●Sheet Type

Materials

●Polypropylene(PP)