(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Clean Mat D (Roll Type)

Absorber, Oil Clean Mat D (Roll Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,320.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4900240
490-0250 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 16,320.18

MATS 1 Piece(s) 8 Day(s) Green 4964079021334 443-8884 1 Roll

฿ 16,786.00

฿ 15,443.12

MATS 1 Piece(s) 14 Day(s) Gray 4964079033368 443-8892 1 Roll

Basic Specifications

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency(L/sheet)
    36
  • Width(mm)
    910
  • Length(m)
    20
  • Thickness(mm)
    3.3
  • Mass(g)
    11830
  • Features
    Strong absorption of oil to prevent seeping onto floors of corridors at manufacturing plants, etc., to prevent slipping.
  • Use
    For oil.
  • Material
    Polypropylene (PP), Polyethylene (PE), Polyethylene Terephthalate (PET)
  • Amount Of Content
    1 Roll

Product Description

Strongly absorbs oil found in factory passages, etc. to prevent seepage into the floor and slipping. For oil.

Part Number
4900240
490-0250 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 16,320.18

MATS 1 Piece(s) 8 Day(s) Green 4964079021334 443-8884 1 Roll

฿ 16,786.00

฿ 15,443.12

MATS 1 Piece(s) 14 Day(s) Gray 4964079033368 443-8892 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1