- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Oil Absorbing Material "Aburatoru" (Roll Type)
Specifications of PCARZ
-
- Product Model
- Roll
-
- Use
- For Oils and Water
-
- Oil Absorbency(L)
- 28/Roll
-
- Thickness(mm)
- 3
-
- Width(mm)
- 400
-
- Length(m)
- 18
-
- Estimated Oil Absorption Amount Per Sheet(L)
- 1.6
-
- JAN Code
- 4523816100970
-
- Trusco Code
- 433-1915
-
- Mass(g)
- 3200
-
- Features
- Perforated and can be cut to a size of 100 mm x 250 mm without using a cutter, allowing for use at one's desired size. Catches more than 10 times the amount of oil than its own weight (manufacturer's actual measurement value). Economical as the price per square meter is decreasing.
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,996.45
|
ABSORBENTS(ROLL TYPE)
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Model
- Roll
-
- Use
- For Oils and Water
-
- Oil Absorbency(L)
- 28/Roll
-
- Thickness(mm)
- 3
-
- Width(mm)
- 400
-
- Length(m)
- 18
-
- Estimated Oil Absorption Amount Per Sheet(L)
- 1.6
-
- JAN Code
- 4523816100970
-
- Trusco Code
- 433-1915
-
- Mass(g)
- 3200
-
- Features
- Perforated and can be cut to a size of 100 mm x 250 mm without using a cutter, allowing for use at one's desired size. Catches more than 10 times the amount of oil than its own weight (manufacturer's actual measurement value). Economical as the price per square meter is decreasing.
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Roll
Product Description
Perforations are included so that the product can be cut at 100 mm × 250 mm intervals to any preferred size. Picks up more than 10 times its weight in oil. (According to in-house measurements) The unit price per 1 m2 is low for improved economy. For oil and water.
Specifications of PCARZ
-
- Product Model
- Roll
-
- Use
- For Oils and Water
-
- Oil Absorbency(L)
- 28/Roll
-
- Thickness(mm)
- 3
-
- Width(mm)
- 400
-
- Length(m)
- 18
-
- Estimated Oil Absorption Amount Per Sheet(L)
- 1.6
-
- JAN Code
- 4523816100970
-
- Trusco Code
- 433-1915
-
- Mass(g)
- 3200
-
- Features
- Perforated and can be cut to a size of 100 mm x 250 mm without using a cutter, allowing for use at one's desired size. Catches more than 10 times the amount of oil than its own weight (manufacturer's actual measurement value). Economical as the price per square meter is decreasing.
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,996.45
|
ABSORBENTS(ROLL TYPE)
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?