(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gutter Cleaner

Gutter Cleaner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G00702

  • Product Model
    Other
  • Total Length(mm)
    1415
  • Nail Length(mm)
    185
  • Previous Height(mm)
    65
  • Earlier width(mm)
    125
  • JAN Code
    4983042159263
  • Trusco Code
    411-5627
  • Mass(g)
    1400
  • Features
    Ideal for groove cleaning with an optimum shape for square grooves.
  • Use
    For groove cleaning.
  • Material (Cutting Edge)
    Steel
  • Material (Handle)
    Wood
  • Amount Of Content
    1 pc.
Part Number
G00702
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,040.00

DUST TONGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other
  • Total Length(mm)
    1415
  • Nail Length(mm)
    185
  • Previous Height(mm)
    65
  • Earlier width(mm)
    125
  • JAN Code
    4983042159263
  • Trusco Code
    411-5627
  • Mass(g)
    1400
  • Features
    Ideal for groove cleaning with an optimum shape for square grooves.
  • Use
    For groove cleaning.
  • Material (Cutting Edge)
    Steel
  • Material (Handle)
    Wood
  • Amount Of Content
    1 pc.

Product Description

Ideal for gutter cleaning thanks to a design optimized for angular grooves. For gutter cleaning.

Specifications of G00702

  • Product Model
    Other
  • Total Length(mm)
    1415
  • Nail Length(mm)
    185
  • Previous Height(mm)
    65
  • Earlier width(mm)
    125
  • JAN Code
    4983042159263
  • Trusco Code
    411-5627
  • Mass(g)
    1400
  • Features
    Ideal for groove cleaning with an optimum shape for square grooves.
  • Use
    For groove cleaning.
  • Material (Cutting Edge)
    Steel
  • Material (Handle)
    Wood
  • Amount Of Content
    1 pc.
Part Number
G00702
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,040.00

DUST TONGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1