(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL3682400 |
CL3682480 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 273.00 |
SPARES FOR DRY WIPER | 1 Piece(s) | 10 Day(s) | 400 | 4904771670706 | 432-0930 | 155 | 1 pc. | ||
฿ 302.00 |
SPARES FOR DRY WIPER | 1 Piece(s) | 10 Day(s) | 480 | 4904771670805 | 432-0948 | 160 | 1 pc. |
[Applications]
· For removing wastewater.
Part Number |
---|
CL3682400 |
CL3682480 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 273.00 |
SPARES FOR DRY WIPER | 1 Piece(s) | 10 Day(s) | 400 | 4904771670706 | 432-0930 | 155 | 1 pc. | ||
฿ 302.00 |
SPARES FOR DRY WIPER | 1 Piece(s) | 10 Day(s) | 480 | 4904771670805 | 432-0948 | 160 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?