(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL3680400 |
CL3680480 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 590.00 |
DRY WIPERS | 1 Piece(s) | 10 Day(s) | 400 | 4904771579009 | 432-0913 | 500 | 1 pc. | ||
฿ 608.00 |
DRY WIPERS | 1 Piece(s) | 10 Day(s) | 480 | 4904771579108 | 432-0921 | 540 | 1 pc. |
The angle of the head adjusts flexibly so wastewater can be removed uniformly in any direction for effective drying.
Part Number |
---|
CL3680400 |
CL3680480 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 590.00 |
DRY WIPERS | 1 Piece(s) | 10 Day(s) | 400 | 4904771579009 | 432-0913 | 500 | 1 pc. | ||
฿ 608.00 |
DRY WIPERS | 1 Piece(s) | 10 Day(s) | 480 | 4904771579108 | 432-0921 | 540 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?