(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Food Service Industry Sponges 5P

Pro Food Service Industry Sponges 5P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 277.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-100
S-101
S-102
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 308.18

SPONGES 1 Pack(s)

5 Pieces Per Package

10 Day(s) Pink 4548404510443 448-9900 1 Bag (5 pcs)

฿ 277.41

SPONGES 1 Pack(s)

5 Pieces Per Package

10 Day(s) Blue 4548404510450 448-9918 1 Bag (5 pcs)

฿ 277.41

SPONGES 1 Pack(s)

5 Pieces Per Package

12 Day(s) Yellow 4548404510467 448-9926 1 Bag (5 pcs)

Basic Specifications

  • Product Model
    Sponge
  • Sponge Type
    Contains Abrasive Particles
  • Longitudinal(mm)
    110
  • Thickness(mm)
    36
  • Side(mm)
    70
  • Mass(g)
    10/bag
  • Features
    Contains abrasive materials to remove stubborn dirt. Double layer structure comprised of a medium layer sponge with superior foaming and firm surface sponge for great draining and drying performance. Simplified packaging that produces less waste (pack of 5 units)
  • Material
    Non-Woven: Nylon (Contains Abrasives), Sponge: Polyurethane
  • Amount Of Content
    1 Bag (5 pcs)

Product Description

With an abrasive to remove stubborn dirt. Double layered structure with a richly foaming center sponge and resilient outer sponge for excellent drainage and drying. Simple packaging that minimizes waste (5 pcs. per pack)

Part Number
S-100
S-101
S-102
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 308.18

SPONGES 1 Pack(s)

5 Pieces Per Package

10 Day(s) Pink 4548404510443 448-9900 1 Bag (5 pcs)

฿ 277.41

SPONGES 1 Pack(s)

5 Pieces Per Package

10 Day(s) Blue 4548404510450 448-9918 1 Bag (5 pcs)

฿ 277.41

SPONGES 1 Pack(s)

5 Pieces Per Package

12 Day(s) Yellow 4548404510467 448-9926 1 Bag (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1