(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SSV-103A |
SSV-203A |
SSV-303A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Consumption (W) |
Dust Collection Capacity (L) |
JAN Code | Trusco Code | Mass (g) |
Water Suction Capacity (L) |
Maximum Airflow (50 Hz / 60 Hz) (m3/min) |
Noise Value (dB) |
Dimension Width (mm) |
Dimension Depth (mm) |
Dimension Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 179,844.00 ฿ 145,997.36 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 800(50Hz)、1200(60Hz) | 30 | 4538634317172 | 453-0144 | 60000 | 30 | 1.8/2.2 | 64.6/67.8 | 450 | 805 | 750 | 1 unit | ||
฿ 229,815.76 ฿ 141,290.73 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 1500(50Hz)、2200(60Hz) | 36 | 4538634317189 | 453-0152 | 103000 | 36 | 3.0/3.5 | 64.5/67.8 | 515 | 1045 | 910 | 1 unit | ||
฿ 250,160.00 ฿ 175,337.14 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 2400(50Hz)、3700(60Hz) | 36 | 4538634317196 | 453-0161 | 115000 | 36 | 4.5/5.2 | 69.8/73 | 515 | 1045 | 910 | 1 unit |
Uses an induction motor capable of continuous operation over a long period of time. This workhorse also supports installation and embedding in conveyor lines and machinery. Equipped with blow-away cleaning function for blowing away dust, etc.
Part Number |
---|
SSV-103A |
SSV-203A |
SSV-303A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Consumption (W) |
Dust Collection Capacity (L) |
JAN Code | Trusco Code | Mass (g) |
Water Suction Capacity (L) |
Maximum Airflow (50 Hz / 60 Hz) (m3/min) |
Noise Value (dB) |
Dimension Width (mm) |
Dimension Depth (mm) |
Dimension Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 179,844.00 ฿ 145,997.36 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 800(50Hz)、1200(60Hz) | 30 | 4538634317172 | 453-0144 | 60000 | 30 | 1.8/2.2 | 64.6/67.8 | 450 | 805 | 750 | 1 unit | ||
฿ 229,815.76 ฿ 141,290.73 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 1500(50Hz)、2200(60Hz) | 36 | 4538634317189 | 453-0152 | 103000 | 36 | 3.0/3.5 | 64.5/67.8 | 515 | 1045 | 910 | 1 unit | ||
฿ 250,160.00 ฿ 175,337.14 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 2400(50Hz)、3700(60Hz) | 36 | 4538634317196 | 453-0161 | 115000 | 36 | 4.5/5.2 | 69.8/73 | 515 | 1045 | 910 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?