(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40

Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S2-L40LC100V

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    40
  • Water Suction Capacity(L)
    40
  • Maximum Vacuum Pressure(kPa)
    18.6
  • Maximum Airflow(m3/min)
    6.6
  • Noise Value(dB)
    71
  • Dimension / Width(mm)
    825
  • Dimension / Depth(mm)
    630
  • Dimension / Height(mm)
    1230
  • JAN Code
    5711145001580
  • Trusco Code
    453-3101
  • Mass(g)
    66000
  • Features
    An industrial vacuum meeting any needs from fine dust collection to liquid collection.
  • Power
    Single-Phase 100 V
  • Power Consumption
    1600W
  • Pipe Diameter(mm)
    70
  • Amount Of Content
    1 unit
Part Number
S2-L40LC100V SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 229,740.00

฿ 209,913.44

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    40
  • Water Suction Capacity(L)
    40
  • Maximum Vacuum Pressure(kPa)
    18.6
  • Maximum Airflow(m3/min)
    6.6
  • Noise Value(dB)
    71
  • Dimension / Width(mm)
    825
  • Dimension / Depth(mm)
    630
  • Dimension / Height(mm)
    1230
  • JAN Code
    5711145001580
  • Trusco Code
    453-3101
  • Mass(g)
    66000
  • Features
    An industrial vacuum meeting any needs from fine dust collection to liquid collection.
  • Power
    Single-Phase 100 V
  • Power Consumption
    1600W
  • Pipe Diameter(mm)
    70
  • Amount Of Content
    1 unit

Product Description

Industrial vacuum cleaner catering for a variety of needs, from fine dust collection to liquid recovery.

Specifications of S2-L40LC100V

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    40
  • Water Suction Capacity(L)
    40
  • Maximum Vacuum Pressure(kPa)
    18.6
  • Maximum Airflow(m3/min)
    6.6
  • Noise Value(dB)
    71
  • Dimension / Width(mm)
    825
  • Dimension / Depth(mm)
    630
  • Dimension / Height(mm)
    1230
  • JAN Code
    5711145001580
  • Trusco Code
    453-3101
  • Mass(g)
    66000
  • Features
    An industrial vacuum meeting any needs from fine dust collection to liquid collection.
  • Power
    Single-Phase 100 V
  • Power Consumption
    1600W
  • Pipe Diameter(mm)
    70
  • Amount Of Content
    1 unit
Part Number
S2-L40LC100V SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 229,740.00

฿ 209,913.44

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1