(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Vacuum Cleaner, Dry Type, High Noise Suppression Type Dust collection capacity (L) 10/12 (T-10/1-G)

Commercial Vacuum Cleaner, Dry Type, High Noise Suppression Type Dust collection capacity (L) 10/12 (T-10/1-G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-10/1-G
T-12/1-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Maximum Vacuum Pressure
(kpa)
Maximum Airflow
(m3/min)
Noise Value
(dB)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Power Consumption
(W)
Amount Of Content

฿ 18,565.54

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 10 24.8 3.54 65 310 355 385 4039784725140 452-3504 6000 1200 1 unit

฿ 24,671.36

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 12 24 3.48 61 315 410 340 4039784723382 452-3512 6600 1250 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Detailing Type
    Dry / High sound spectra suppression type
  • Features
    Foot witch equipment can make ON/OFF operation easy.
  • Power(V)
    Single-phase 100
  • Amount Of Content
    1 unit

Product Description

[Features]
Despite its compact body, it has high power and efficient cleaning.
Equipped with a foot switch that can be turned on and off with your foot.

Part Number
T-10/1-G
T-12/1-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Maximum Vacuum Pressure
(kpa)
Maximum Airflow
(m3/min)
Noise Value
(dB)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Power Consumption
(W)
Amount Of Content

฿ 18,565.54

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 10 24.8 3.54 65 310 355 385 4039784725140 452-3504 6000 1200 1 unit

฿ 24,671.36

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 12 24 3.48 61 315 410 340 4039784723382 452-3512 6600 1250 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy ON/OFF operation is possible with the foot switch device.

Specification

●Dust Collecting Capacity(L):10
●Max Vacuum Pressure(kPa):24.8
●Max Air Volume(m3/min):3.54
●Noise Level(dB):65
●SPQ(piece):1
●High-tone Range Suppression Type
●Electricity Consumption: 1200W
●Power Supply: Single Phase 100V
●Pipe Outer Diameter: 32mm
●Power Cord Length: 9.5m

Warning

●Please use the exclusive suction pipe.