(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Upright Type Vacuum Cleaner, Dry Type Dust Collection Capacity (L) 5.5

Commercial Upright Type Vacuum Cleaner, Dry Type Dust Collection Capacity (L) 5.5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CV-38/1-G

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Dust Collection Capacity(L)
    5.5
  • Maximum Vacuum Pressure(kpa)
    20.7
  • Maximum Airflow(m3/min)
    2.82
  • Noise Value(dB)
    67
  • Width(mm)
    390
  • Depth(mm)
    320
  • Height(mm)
    1220
  • Detailing Type
    Dry Type
  • JAN Code
    4039784724617
  • Trusco Code
    452-3253
  • Mass(g)
    8700
  • Features
    It is a vacuum cleaner for carpets that's easy to use and operate. It has twice the cleaning area compared to our conventional models thanks to the use of the synthetic fiber filter bag.
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1150
  • Set Content
    Suction hose, suction pipe, rotary brush, black brush, corner nozzle, hand nozzle, synthetic fiber filter bag, motor protection filter, exhaust filter
  • Amount Of Content
    1 unit
Part Number
CV-38/1-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 45,756.78

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Dust Collection Capacity(L)
    5.5
  • Maximum Vacuum Pressure(kpa)
    20.7
  • Maximum Airflow(m3/min)
    2.82
  • Noise Value(dB)
    67
  • Width(mm)
    390
  • Depth(mm)
    320
  • Height(mm)
    1220
  • Detailing Type
    Dry Type
  • JAN Code
    4039784724617
  • Trusco Code
    452-3253
  • Mass(g)
    8700
  • Features
    It is a vacuum cleaner for carpets that's easy to use and operate. It has twice the cleaning area compared to our conventional models thanks to the use of the synthetic fiber filter bag.
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1150
  • Set Content
    Suction hose, suction pipe, rotary brush, black brush, corner nozzle, hand nozzle, synthetic fiber filter bag, motor protection filter, exhaust filter
  • Amount Of Content
    1 unit

Product Description

Easy-to-use and simple-to-operate vacuum cleaner for carpets. Synthetic fiber filter bag provides twice the cleaning area of conventional bags provided by our company.

Specifications of CV-38/1-G

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Dust Collection Capacity(L)
    5.5
  • Maximum Vacuum Pressure(kpa)
    20.7
  • Maximum Airflow(m3/min)
    2.82
  • Noise Value(dB)
    67
  • Width(mm)
    390
  • Depth(mm)
    320
  • Height(mm)
    1220
  • Detailing Type
    Dry Type
  • JAN Code
    4039784724617
  • Trusco Code
    452-3253
  • Mass(g)
    8700
  • Features
    It is a vacuum cleaner for carpets that's easy to use and operate. It has twice the cleaning area compared to our conventional models thanks to the use of the synthetic fiber filter bag.
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1150
  • Set Content
    Suction hose, suction pipe, rotary brush, black brush, corner nozzle, hand nozzle, synthetic fiber filter bag, motor protection filter, exhaust filter
  • Amount Of Content
    1 unit
Part Number
CV-38/1-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 45,756.78

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1