(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AMANO Commercial Vacuum Cleaner (Wet and Dry), JW-15/JW-30

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,445.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JW-15 SALE
JW-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust collection capacity
(L)
Water Absorption Volume
(L)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Pipe inner diameter
(mm)
Set Content Amount Of Content

฿ 18,445.43

฿ 15,383.49

CLEANERS(DRY & WET TYPE) 1 Piece(s) 12 Day(s) 16 11 535 4946267513951 441-9332 13000 36 Floor nozzle, wet nozzle, crevice nozzle, round brush, upholstery nozzle 1 unit

฿ 22,867.35

CLEANERS(DRY & WET TYPE) 1 Piece(s) 12 Day(s) 27 18 635 4946267513968 441-9341 15000 38 Floor nozzle, wet nozzle, large crevice nozzle, round brush 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Maximum Vacuum Pressure(kpa)
    23
  • Maximum air flow(m3/min)
    2.4
  • Noise value(dB)
    72
  • Width(mm)
    385
  • Depth(mm)
    385
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    1100
  • Features
    Convenient vacuum cleaner that can be used for vacuuming both dry waste and sewage with the same unit. Can vacuum a variety of dry waste and sewage powerfully in both offices and factories.
  • Amount Of Content
    1 unit

Product Description

Convenient vacuum cleaner that can vacuum both dry waste and sewage. From offices to factories, it can powerfully vacuum up dry trash as well as sewage.

Part Number
JW-15 SALE
JW-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust collection capacity
(L)
Water Absorption Volume
(L)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Pipe inner diameter
(mm)
Set Content Amount Of Content

฿ 18,445.43

฿ 15,383.49

CLEANERS(DRY & WET TYPE) 1 Piece(s) 12 Day(s) 16 11 535 4946267513951 441-9332 13000 36 Floor nozzle, wet nozzle, crevice nozzle, round brush, upholstery nozzle 1 unit

฿ 22,867.35

CLEANERS(DRY & WET TYPE) 1 Piece(s) 12 Day(s) 27 18 635 4946267513968 441-9341 15000 38 Floor nozzle, wet nozzle, large crevice nozzle, round brush 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1