Microfiber Cloth, 300 mm×500 mm (5)

Caution
- Use with sand or the like adhered may damage the workpiece.
Product Description
Microfiber cloth where ultrafine fibers scrape off dirt.
[Features]
· Water absorbency that's far higher than cotton towels (about 3 times higher).
· Short washing time and quick drying, requiring fewer plates to be owned.
· A large sheet size that can be folded in two to fit in the hand.
· Economy type.
[Applications]
· Molds, various machinery, maintenance of equipment.
· Tools for building maintenance and cleaning (wiping, finishing etc.).
· As a cloth for food factories, etc.
Features
●Water absorption capacity far exceeding cotton towels.(approx. 3 times the cotton towel)●The ultra fine fiber will scrape the dirt.(the fiber is 1/100mm and below, fiber surface is sharp edge and polygon shape)
Usage
●Molding die, various machines, equipment maintenance, building maintenance cleaning tools(wiping/finishing etc.), cloth for food factories etc.Specification
●Sheet Size(mm):300 x 500●Q'ty Per Bag(sheet):5
●SPQ(bag):40