(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Making Machine / Sealing Machine / Sealing Machine Workmate 41 Random Type

Box Making Machine / Sealing Machine / Sealing Machine Workmate 41 Random Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CT41

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.3
  • Details Model
    Sealing Machine Workmate 41 (random type)
  • Minimum Treatable Size (width)(mm)
    200
  • Minimum Treatable Size (depth)(mm)
    120
  • Minimum Treatable Size (height after carton manufacture)(mm)
    100
  • Maximum Treatable Size (width)(mm)
    200
  • Maximum Treatable Size (depth)(mm)
    500
  • Maximum Treatable Size (height after carton manufacture)(mm)
    500
  • Body Dimensions (Width)(mm)
    1791
  • Body Dimensions (Depth)(mm)
    954
  • Body Dimensions (Height)(mm)
    1726
  • Power(V)
    Single-phase 100
  • Trusco Code
    453-0900
  • Mass(g)
    220000
  • Features
    Optimal for work environments with different sized packaging. With bottom flap holder enabling easy performance of box packing operations. Case size adjustment is automatically performed.
  • Use
    Seal (sticking top and bottom I simultaneously)
  • Sealer Tape width(mm)
    38~50
  • Air Supply
    0.5 MPa 80 NL/minute
  • Process capacity(cases/min)
    Random: 12, Fixed: 25
  • Table Height(mm)
    630~770
  • Amount Of Content
    1 unit
Part Number
CT41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 738,910.00

฿ 608,492.39

AUTOMATIC STRAPPING MACHINES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.3
  • Details Model
    Sealing Machine Workmate 41 (random type)
  • Minimum Treatable Size (width)(mm)
    200
  • Minimum Treatable Size (depth)(mm)
    120
  • Minimum Treatable Size (height after carton manufacture)(mm)
    100
  • Maximum Treatable Size (width)(mm)
    200
  • Maximum Treatable Size (depth)(mm)
    500
  • Maximum Treatable Size (height after carton manufacture)(mm)
    500
  • Body Dimensions (Width)(mm)
    1791
  • Body Dimensions (Depth)(mm)
    954
  • Body Dimensions (Height)(mm)
    1726
  • Power(V)
    Single-phase 100
  • Trusco Code
    453-0900
  • Mass(g)
    220000
  • Features
    Optimal for work environments with different sized packaging. With bottom flap holder enabling easy performance of box packing operations. Case size adjustment is automatically performed.
  • Use
    Seal (sticking top and bottom I simultaneously)
  • Sealer Tape width(mm)
    38~50
  • Air Supply
    0.5 MPa 80 NL/minute
  • Process capacity(cases/min)
    Random: 12, Fixed: 25
  • Table Height(mm)
    630~770
  • Amount Of Content
    1 unit

Product Description

Ideal for work environments with frequent packaging of different sizes. With bottom flap holder that makes box packing work easier. Automatically adjusts the case size. Sealing (simultaneous application to top and bottom)

Specifications of CT41

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.3
  • Details Model
    Sealing Machine Workmate 41 (random type)
  • Minimum Treatable Size (width)(mm)
    200
  • Minimum Treatable Size (depth)(mm)
    120
  • Minimum Treatable Size (height after carton manufacture)(mm)
    100
  • Maximum Treatable Size (width)(mm)
    200
  • Maximum Treatable Size (depth)(mm)
    500
  • Maximum Treatable Size (height after carton manufacture)(mm)
    500
  • Body Dimensions (Width)(mm)
    1791
  • Body Dimensions (Depth)(mm)
    954
  • Body Dimensions (Height)(mm)
    1726
  • Power(V)
    Single-phase 100
  • Trusco Code
    453-0900
  • Mass(g)
    220000
  • Features
    Optimal for work environments with different sized packaging. With bottom flap holder enabling easy performance of box packing operations. Case size adjustment is automatically performed.
  • Use
    Seal (sticking top and bottom I simultaneously)
  • Sealer Tape width(mm)
    38~50
  • Air Supply
    0.5 MPa 80 NL/minute
  • Process capacity(cases/min)
    Random: 12, Fixed: 25
  • Table Height(mm)
    630~770
  • Amount Of Content
    1 unit
Part Number
CT41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 738,910.00

฿ 608,492.39

AUTOMATIC STRAPPING MACHINES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1