Winding Machine for PP Band (for Hand Tightening PP Band)

Brand :
SHOKO KIKO

Caution

    Product Description

    Tightening machine capable of infinite tightening.
    [Features]
    ・ Easy band loading
    ・ Due to its lightweight, banding or strapping vertically and horizontally can be easy
    ・ Safe and secure domestic production

    Features

    ●Infinite tightening of PP band for hand tightening is possible, and band loading is easy.
    ●Because of lightweight, [Vertical Winding] [Bowls Roll] work can be done easily.

    Specification

    ●Compatible Band Width(mm):12 to 19
    ●Band Thickness(mm):0.6
    ●Total Length(mm):220
    ●Compatible Band: PP Band
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat