(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag with Zip Width (mm) 50–340

Plastic Bag with Zip Width (mm) 50–340

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 170.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCB-A-4-TM
TCB-B-4-TM
TCB-C-4-TM
TCB-D-4-TM
TCB-E-4-TM
TCB-F-4-TM
TCB-G-4-TM
TCB-H-4-TM
TCB-I-4-TM
TCB-J-4-TM
TCB-K-4-TM
TCB-L-4-TM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Mass
(g/bag)
Quantity

฿ 211.00

RECLOSABLE POLY BAGS 1 Pack(s)

300 Pieces Per Package

Same day 70 50 4989999266641 442-9877 119 1 Bag (300 Sheets)

฿ 274.00

RECLOSABLE POLY BAGS 1 Pack(s)

300 Pieces Per Package

Available Same day 85 60 4989999266658 442-9885 164 1 Bag (300 Sheets)

฿ 194.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

Same day 100 70 4989999266665 442-9893 143 1 Bag (200 Sheets)

฿ 224.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

Available Same day 120 85 4989999277876 447-3965 202 1 Bag (200 Sheets)

฿ 241.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

Same day 140 100 4989999266672 442-9907 266 1 Bag (200 Sheets)

฿ 170.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 170 120 4989999266689 442-9915 184 1 Bag (100 Sheets)

฿ 197.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Quote 200 140 4989999266696 442-9923 250 1 Bag (100 Sheets)

฿ 264.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 240 170 4989999266702 442-9931 360 1 Bag (100 Sheets)

฿ 334.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 280 200 4989999266719 442-9940 486 1 Bag (100 Sheets)

฿ 401.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 340 240 4989999266726 442-9958 686 1 Bag (100 Sheets)

฿ 517.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 400 280 4989999266733 442-9966 930 1 Bag (100 Sheets)

฿ 739.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 480 340 4989999266740 442-9974 1326 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    Polyethylene Bag with Zip
  • Color
    Transparency
  • Thickness(mm)
    0.04
  • Application
    Storage and management of components, etc.
  • Material
    Polyethylene (PE)

Product Description

Comes with a zipper so it is convenient for categorization of small items or protection of parts, etc. Transparent type that allows the contents to be easily seen. Features a standard thickness of 0.04 mm. Storage and management of components, etc.

Part Number
TCB-A-4-TM
TCB-B-4-TM
TCB-C-4-TM
TCB-D-4-TM
TCB-E-4-TM
TCB-F-4-TM
TCB-G-4-TM
TCB-H-4-TM
TCB-I-4-TM
TCB-J-4-TM
TCB-K-4-TM
TCB-L-4-TM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Mass
(g/bag)
Quantity

฿ 211.00

RECLOSABLE POLY BAGS 1 Pack(s)

300 Pieces Per Package

Same day 70 50 4989999266641 442-9877 119 1 Bag (300 Sheets)

฿ 274.00

RECLOSABLE POLY BAGS 1 Pack(s)

300 Pieces Per Package

Available Same day 85 60 4989999266658 442-9885 164 1 Bag (300 Sheets)

฿ 194.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

Same day 100 70 4989999266665 442-9893 143 1 Bag (200 Sheets)

฿ 224.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

Available Same day 120 85 4989999277876 447-3965 202 1 Bag (200 Sheets)

฿ 241.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

Same day 140 100 4989999266672 442-9907 266 1 Bag (200 Sheets)

฿ 170.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 170 120 4989999266689 442-9915 184 1 Bag (100 Sheets)

฿ 197.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Quote 200 140 4989999266696 442-9923 250 1 Bag (100 Sheets)

฿ 264.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 240 170 4989999266702 442-9931 360 1 Bag (100 Sheets)

฿ 334.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 280 200 4989999266719 442-9940 486 1 Bag (100 Sheets)

฿ 401.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 340 240 4989999266726 442-9958 686 1 Bag (100 Sheets)

฿ 517.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

Same day 400 280 4989999266733 442-9966 930 1 Bag (100 Sheets)

฿ 739.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 480 340 4989999266740 442-9974 1326 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it comes with a zipper, it is optimum for the classification of accessories and protection of parts, etc.

Usage

●Storage and management of parts and others.

Specification

●Color:Transparent
●SPQ(bag):10
●Thickness: 0.04mm

Materials

●Polyethylene(PE)