(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSD-256-CK |
TSD-256-COK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Abstract | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 47.00 |
STRETCHFILMCUTTERS | 1 Piece(s) | 19 Day(s) | Sliding Blade | 4989999279924 | 450-7282 | 1.0 | 1 pc. | ||
฿ 97.15 |
STRETCH FILM CUTTERS | 1 Piece(s) | 12 Day(s) | Unpacking Blade | 4989999279931 | 450-7291 | 0.5 | 1 pc. |
Replacement blade for stretch film and cardboard cutters.
Part Number |
---|
TSD-256-CK |
TSD-256-COK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Abstract | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 47.00 |
STRETCHFILMCUTTERS | 1 Piece(s) | 19 Day(s) | Sliding Blade | 4989999279924 | 450-7282 | 1.0 | 1 pc. | ||
฿ 97.15 |
STRETCH FILM CUTTERS | 1 Piece(s) | 12 Day(s) | Unpacking Blade | 4989999279931 | 450-7291 | 0.5 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?