- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Stretch Film, for Hand Winding, Thin Type Thickness (μm) 8
Specifications of AT8
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Length(m)
- 600
-
- Thickness(μm)
- 8
-
- Color
- Transparency
-
- JAN Code
- 4986782001281
-
- Trusco Code
- 432-4447
-
- Mass(g)
- 2210
-
- Paper Core Inside Diameter(Inch)
- 3
-
- Tensile Strength at Break(kgf/cm2)
- 510
-
- Material
- Low Density Polyethylene (LLDPE)
-
- Inner capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 739.57
|
STRETCH FILMS
|
1 Piece(s)
|
|
3 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Length(m)
- 600
-
- Thickness(μm)
- 8
-
- Color
- Transparency
-
- JAN Code
- 4986782001281
-
- Trusco Code
- 432-4447
-
- Mass(g)
- 2210
-
- Paper Core Inside Diameter(Inch)
- 3
-
- Tensile Strength at Break(kgf/cm2)
- 510
-
- Material
- Low Density Polyethylene (LLDPE)
-
- Inner capacity
- 1 Roll
Product Description
High-grade thin and strong stretch film which is primarily composed of metallocene LLDPE.
[Features]
· High-strength stretch film in a 7-layer film configuration.
· Thanks to the use of a proprietary blend of raw materials, this film will not break despite its thinness. Maintains a strength equivalent to conventional 15 μm products.
· Using this product can reduce the amount of raw materials used, reduce the amount of garbage generated after use and reduce the overall burden on the environment.
· The length provided is twice that of conventional products, saving on storage space.
· Packaging can be performed without stretching the film out, making work relatively easy for all workers.
· The diameter of the paper tube is 3 inches.
[Applications]
· For packing of cargo when moving or transporting goods.
Specifications of AT8
-
- Product Model
- Stretch Film
-
- Width(mm)
- 500
-
- Length(m)
- 600
-
- Thickness(μm)
- 8
-
- Color
- Transparency
-
- JAN Code
- 4986782001281
-
- Trusco Code
- 432-4447
-
- Mass(g)
- 2210
-
- Paper Core Inside Diameter(Inch)
- 3
-
- Tensile Strength at Break(kgf/cm2)
- 510
-
- Material
- Low Density Polyethylene (LLDPE)
-
- Inner capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 739.57
|
STRETCH FILMS
|
1 Piece(s)
|
|
3 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Frequently Asked Questions (FAQ)
-
Question:
Is there any harmful substance generated when it is burned?
-
Answer:
No.
-
Question:
How does it achieve high strength even though it is thin?
-
Answer:
The high-strength film is composed of unique raw material composition and multi-layer structure.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?