(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Record Roll

Record Roll

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 311.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R550A
R550C
R550D
R550G
R550L
R550M
R550P
R550R
R550S
R550V
R550W
R550Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detail Color JAN Code Trusco Code Amount Of Content

฿ 370.25

ROPES 1 Piece(s) 10 Day(s) Blue Blue 4974050210558 446-1690 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Grass Green 4974050210619 446-1703 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Orange 4974050210626 446-1711 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Gold 4974050215096 446-1720 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Empty 4974050210602 446-1738 1 Roll

฿ 311.94

ROPES 1 Piece(s) 10 Day(s) Green Green 4974050210541 446-1746 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Pink 4974050210633 446-1754 1 Roll

฿ 369.30

ROPES 1 Piece(s) 10 Day(s) Red Red 4974050210527 446-1762 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Silver 4974050215072 446-1771 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Violet Purple 4974050210565 446-1789 1 Roll

฿ 321.15

ROPES 5 Piece(s) 5 Day(s) White White 4974050210510 446-1797 1 Roll

฿ 375.24

ROPES 1 Piece(s) 10 Day(s) Yellow Yellow 4974050210534 446-1801 1 Roll

Basic Specifications

  • Material
    Polyethylene (PE)
  • Width(mm)
    50
  • Length(m)
    500
  • Mass(g)
    500
  • Features
    PE plain weave tape to support a wide variety of tying and binding. A colored type which is also perfect for uses with different colors.
  • Use
    For general packaging and binding.
  • Amount Of Content
    1 Roll

Product Description

PE flat tape supports a wide range of binding applications. Colored type, making it ideal for color-coding applications. For binding of general packaging.

Part Number
R550A
R550C
R550D
R550G
R550L
R550M
R550P
R550R
R550S
R550V
R550W
R550Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detail Color JAN Code Trusco Code Amount Of Content

฿ 370.25

ROPES 1 Piece(s) 10 Day(s) Blue Blue 4974050210558 446-1690 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Grass Green 4974050210619 446-1703 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Orange 4974050210626 446-1711 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Gold 4974050215096 446-1720 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Empty 4974050210602 446-1738 1 Roll

฿ 311.94

ROPES 1 Piece(s) 10 Day(s) Green Green 4974050210541 446-1746 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Pink 4974050210633 446-1754 1 Roll

฿ 369.30

ROPES 1 Piece(s) 10 Day(s) Red Red 4974050210527 446-1762 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Other Silver 4974050215072 446-1771 1 Roll

฿ 347.71

ROPES 1 Piece(s) 10 Day(s) Violet Purple 4974050210565 446-1789 1 Roll

฿ 321.15

ROPES 5 Piece(s) 5 Day(s) White White 4974050210510 446-1797 1 Roll

฿ 375.24

ROPES 1 Piece(s) 10 Day(s) Yellow Yellow 4974050210534 446-1801 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1