(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PP Band Cover for Hand Tightening

PP Band Cover for Hand Tightening

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PPBC-09820

  • Product Model
    Hand Tightening Use
  • Width(mm)
    410
  • Depth(mm)
    410
  • Height(mm)
    120
  • JAN Code
    4906648098200
  • Trusco Code
    363-1583
  • Mass(g)
    3600
  • Features
    Easily stores 1,000 m coils. (Band outer diameter: within 380 mm, roll width: within 120 mm) Avoid the annoyance of tangled bands. Ideal for outdoor use as well, with a sturdy base material and woven construction. Also suitable for PP rope and PP tape thick-rolled tape.
  • Material
    Polyester
  • Specifications
    Band Outer Diameter: 380 mm, Winding Width: within 120 mm
  • Inner capacity
    1 pc.
Part Number
PPBC-09820
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 895.00

PP BANDS FOR MANUAL BINDING 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Hand Tightening Use
  • Width(mm)
    410
  • Depth(mm)
    410
  • Height(mm)
    120
  • JAN Code
    4906648098200
  • Trusco Code
    363-1583
  • Mass(g)
    3600
  • Features
    Easily stores 1,000 m coils. (Band outer diameter: within 380 mm, roll width: within 120 mm) Avoid the annoyance of tangled bands. Ideal for outdoor use as well, with a sturdy base material and woven construction. Also suitable for PP rope and PP tape thick-rolled tape.
  • Material
    Polyester
  • Specifications
    Band Outer Diameter: 380 mm, Winding Width: within 120 mm
  • Inner capacity
    1 pc.

Specifications of PPBC-09820

  • Product Model
    Hand Tightening Use
  • Width(mm)
    410
  • Depth(mm)
    410
  • Height(mm)
    120
  • JAN Code
    4906648098200
  • Trusco Code
    363-1583
  • Mass(g)
    3600
  • Features
    Easily stores 1,000 m coils. (Band outer diameter: within 380 mm, roll width: within 120 mm) Avoid the annoyance of tangled bands. Ideal for outdoor use as well, with a sturdy base material and woven construction. Also suitable for PP rope and PP tape thick-rolled tape.
  • Material
    Polyester
  • Specifications
    Band Outer Diameter: 380 mm, Winding Width: within 120 mm
  • Inner capacity
    1 pc.
Part Number
PPBC-09820
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 895.00

PP BANDS FOR MANUAL BINDING 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000m rolls will be easily stored.(band outer diameter: 380mm, rolled width: within 120mm)
●It will resolve the entanglement of troublesome bands.
●Suitable for outdoor work, durable fabric and sewing.

Specification

●W x D x H(mm):410 x 410 x 120
●SPQ(sheet):10
●Band Outer Diameter: 380mm, Rolled Width: Within 120mm

Materials

●Polyester