(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PP Band for Packaging Machines 12 mm X 3000 m X 0.63 mm/15.5 mm X 2500 m X 0.63 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,503.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12H-B
12H-N
12H-Y
15.5H-B
15.5H-N
15.5H-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Detail Color Tensile Strength
(kg)
JAN Code Trusco Code Inner capacity

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 14 Day(s) 12 3000 Blue 112 4906648055463 382-7259 1 Roll

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 12 Day(s) 12 3000 Transparency 112 4906648055401 382-7267 1 Roll

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 19 Day(s) 12 3000 Yellow 112 4906648055449 382-7275 1 Roll

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Blue 143 4906648055623 382-7313 1 Roll

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 5 Day(s) 15.5 2500 Transparency 143 4906648055548 382-7321 1 Roll

฿ 4,503.32

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Yellow 143 4906648055609 382-7330 1 Roll

Basic Specifications

  • Product Model
    Machine Use
  • Paper Core Inside Diameter
    200mm
  • Breaking Elongation
    20 % or less
  • Thickness
    0.63mm
  • Mass(g)
    10000
  • Features
    Features good band feed control and saves labor, utilizing Sekisui's unique technology and manufacturing method.
  • Material
    Polypropylene (PP)
  • Inner capacity
    1 Roll

Product Description

PP band for general purpose high grade automatic packing machines.
[Features]
· Utilizes proprietary technology and manufacturing methods to increase strength, ensure band feed suitability, and achieve labor savings.
· This resin band continues to be a top seller thanks to its safe and secure construction, and is made in Japan.
[Applications]
· Can be used with standard arch size automatic packing machines and semi-automatic packing machines.
· Can be used for packaging various products in various usage environments.
· Ideal for binding products that require strong tightening power, fully automatic machines, etc.

Part Number
12H-B
12H-N
12H-Y
15.5H-B
15.5H-N
15.5H-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Detail Color Tensile Strength
(kg)
JAN Code Trusco Code Inner capacity

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 14 Day(s) 12 3000 Blue 112 4906648055463 382-7259 1 Roll

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 12 Day(s) 12 3000 Transparency 112 4906648055401 382-7267 1 Roll

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 19 Day(s) 12 3000 Yellow 112 4906648055449 382-7275 1 Roll

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Blue 143 4906648055623 382-7313 1 Roll

฿ 4,552.72

PP BANDS FOR MACHINE 1 Piece(s) 5 Day(s) 15.5 2500 Transparency 143 4906648055548 382-7321 1 Roll

฿ 4,503.32

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) 15.5 2500 Yellow 143 4906648055609 382-7330 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: What is the compatible arch size?
Answer: It depends on the condition of the strapping machine, but in most cases, it is compatible with arch size up to 1,200 mm x 1,200 mm.