(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Band for Packaging Machines 15.5 mm X 2500 m X 0.58 mm

PP Band for Packaging Machines 15.5 mm X 2500 m X 0.58 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,898.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PP15.5X2500J-S1-K1-B
PP15.5X2500J-S1-K1-N
PP15.5X2500J-S1-K1-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Color JAN Code Trusco Code Inner capacity

฿ 3,898.42

PP BANDS FOR MACHINE 1 Piece(s) 12 Day(s) Blue 4906648101801 444-3527 1 Roll

฿ 3,898.42

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) Natural 4906648101825 444-3535 1 Roll

฿ 3,898.42

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) Yellow 4906648101818 444-3543 1 Roll

Basic Specifications

  • Product Model
    Machine Use
  • Width(mm)
    15.5
  • Length(m)
    2500
  • Tensile Strength(kg)
    130
  • Paper Core Inside Diameter
    200mm
  • Breaking Elongation
    25 % or less
  • Thickness
    0.58mm
  • Mass(g)
    10000
  • Features
    Japan-made band whose reliability means it rarely causes problems.
  • Material
    Polypropylene (PP)
  • Inner capacity
    1 Roll

Product Description

[Features]
·This strapping is produced in Japan for increased reliability and a low frequency of trouble.
·Materials: Polypropylene (PP)

Part Number
PP15.5X2500J-S1-K1-B
PP15.5X2500J-S1-K1-N
PP15.5X2500J-S1-K1-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Color JAN Code Trusco Code Inner capacity

฿ 3,898.42

PP BANDS FOR MACHINE 1 Piece(s) 12 Day(s) Blue 4906648101801 444-3527 1 Roll

฿ 3,898.42

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) Natural 4906648101825 444-3535 1 Roll

฿ 3,898.42

PP BANDS FOR MACHINE 1 Piece(s) 10 Day(s) Yellow 4906648101818 444-3543 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1