(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cotton adhesive tape (for lightweight packaging)

Cotton adhesive tape (for lightweight packaging)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of GNT-50E

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.26
  • Adhesiveness
    3.0 N/10 mm (against Stainless Steel)
  • Tensile Strength
    (length × width) 51 N / 10 mm
  • Threads per 1 Sq. Inch(Pcs.)
    30/25
  • Color Details
    Cardboard
  • JAN Code
    4989999186765
  • Trusco Code
    157-6526
  • Mass(g)
    390
  • Features
    It is flexible and easy to fit, and has strength.
  • Material/base
    Staple fiber fabric (with polyethylene lamination)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
GNT-50E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 129.00

ADHESIVE CLOTH TAPES 30 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.26
  • Adhesiveness
    3.0 N/10 mm (against Stainless Steel)
  • Tensile Strength
    (length × width) 51 N / 10 mm
  • Threads per 1 Sq. Inch(Pcs.)
    30/25
  • Color Details
    Cardboard
  • JAN Code
    4989999186765
  • Trusco Code
    157-6526
  • Mass(g)
    390
  • Features
    It is flexible and easy to fit, and has strength.
  • Material/base
    Staple fiber fabric (with polyethylene lamination)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

It is flexible and easy to fit, and has strength.

Specifications of GNT-50E

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.26
  • Adhesiveness
    3.0 N/10 mm (against Stainless Steel)
  • Tensile Strength
    (length × width) 51 N / 10 mm
  • Threads per 1 Sq. Inch(Pcs.)
    30/25
  • Color Details
    Cardboard
  • JAN Code
    4989999186765
  • Trusco Code
    157-6526
  • Mass(g)
    390
  • Features
    It is flexible and easy to fit, and has strength.
  • Material/base
    Staple fiber fabric (with polyethylene lamination)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
GNT-50E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 129.00

ADHESIVE CLOTH TAPES 30 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flexible and familiar with good strength.

Specification

●Q'ty Per Pack(roll):30
●Color:Cardboard Box
●W x L(mm x m):50 x 25
●Thickness(mm):0.26
●Viscosity: 3.0N/10mm (for stainless steel)
●Tensile Strength: 51N/10mm
●Number of Threads Per Square Inch(vertical/horizontal): 30 Pieces/25 Pieces

Materials

●Base Material: Staple Fiber Fabric(with polyethylene laminate) 
●Adhesive: Rubber