2" Paper Tube Cloth Adhesive Tape (for Packing Light Objects, 50 m Roll)

Brand :
TRUSCO

Caution

    Product Description

    It is flexible and easy to fit, and has strength. Even with 50 m winding, it is almost the same size as before, convenient for storage and use. Since it is 50 m winding, the labor required to replace the tape is also halved, which increases work efficiency in the field where a lot of packaging is done. Economy type.

    Features

    ●Since it is 50m roll, the labor of replacing the tape is also halved, which increases working efficiency on site where many packaging is handled.

    Specification

    ●Q'ty Per Pack(roll):20
    ●Color:Cardboard Box
    ●W x L(mm x m):50 x 50
    ●Thickness(mm):0.26
    ●Viscosity: 3.3N/10mm(for stainless steel)
    ●Tensile Strength: 51N/10mm

    Materials

    ●Base Material: Staple Fiber Fabric(with polyethylene laminate) 
    ●Adhesive: Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    2" Paper Tube Cloth Adhesive Tape (for Packing Light Objects, 50 m Roll) | TRUSCO | MISUMI Thailand