Carbon Type Black Length 30 m

Caution
Product Description
Tape for non-adhesive tube coating made of heat resistant material that causes no skin irritation.
[Features]
· Excellent flame resistance.
· Flexible and easily installed in thin piping and narrow spaces.
· No skin irritation as with fiberglass.
· Resistant to organic solvent, weak alkali and weak acid.
· Does not include harmful fibers such as asbestos or RCF (Refractory Ceramic Fiber).
[Applications]
· Ideal for flameproofing and heat insulation, and for preventing burn injuries caused by pipes and devices.
Features
●Excellent flame resistance.●There is no skin irritation like of glass fiber.
●With resistance to organic solvents, weak alkali, and mild acidity substances.
●It does not contain hazardous fibers like asbestos or RCF(refractory ceramic fiber).
Usage
●For flame-resistance and heat retention.●For preventing burns by various piping and equipment.
Specification
●Thickness(mm):1.2●Plain Weave
●None Stickiness