(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape cutter (made of resin) for OPP tape and 3 inch (76 mm) paper tubes

Tape cutter (made of resin) for OPP tape and 3 inch (76 mm) paper tubes

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TEX-2508

  • Product Type
    Fixture
  • Color
    Blue Type
  • Width(mm)
    66
  • Depth(mm)
    154
  • Height(mm)
    86
  • JAN Code
    4989999261189
  • Trusco Code
    445-3557
  • Mass(g)
    97
  • Maximum Tape Width(mm)
    50
  • Maximum Data, Outer Diameter(mm)
    123
  • Features
    The main body fits the palm of the hand as it has an arch shape. The blade is equipped with a telescopic safety cover that retracts to the main body by the application of force to cut the tape.
  • Specifications
    For 3-inch (76 mm) paper tubes / With stretchable safety cover
  • Applicable Tape
    OPP tape
  • Material
    Main Body: ABS Resin, Blade: Hardened Steel (SK-5)
  • Amount Of Content
    1 pc.
Part Number
TEX-2508
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 160.00

TAPE CUTTERS 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Product Type
    Fixture
  • Color
    Blue Type
  • Width(mm)
    66
  • Depth(mm)
    154
  • Height(mm)
    86
  • JAN Code
    4989999261189
  • Trusco Code
    445-3557
  • Mass(g)
    97
  • Maximum Tape Width(mm)
    50
  • Maximum Data, Outer Diameter(mm)
    123
  • Features
    The main body fits the palm of the hand as it has an arch shape. The blade is equipped with a telescopic safety cover that retracts to the main body by the application of force to cut the tape.
  • Specifications
    For 3-inch (76 mm) paper tubes / With stretchable safety cover
  • Applicable Tape
    OPP tape
  • Material
    Main Body: ABS Resin, Blade: Hardened Steel (SK-5)
  • Amount Of Content
    1 pc.

Product Description

The main body fits the palm of the hand as it has an arch shape. The blade is equipped with a telescopic safety cover that retracts to the main body by the application of force to cut the tape.

Specifications of TEX-2508

  • Product Type
    Fixture
  • Color
    Blue Type
  • Width(mm)
    66
  • Depth(mm)
    154
  • Height(mm)
    86
  • JAN Code
    4989999261189
  • Trusco Code
    445-3557
  • Mass(g)
    97
  • Maximum Tape Width(mm)
    50
  • Maximum Data, Outer Diameter(mm)
    123
  • Features
    The main body fits the palm of the hand as it has an arch shape. The blade is equipped with a telescopic safety cover that retracts to the main body by the application of force to cut the tape.
  • Specifications
    For 3-inch (76 mm) paper tubes / With stretchable safety cover
  • Applicable Tape
    OPP tape
  • Material
    Main Body: ABS Resin, Blade: Hardened Steel (SK-5)
  • Amount Of Content
    1 pc.
Part Number
TEX-2508
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 160.00

TAPE CUTTERS 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the main body has an arch shape, fits the palm of the hand.

Specification

●Max Tape Width(mm):50
●Max Tape Outer Diameter(mm):116
●SPQ(piece):60
●For 3 inch(76mm) paper tube
●With extendable safety cover
●Main Body Dimension(W x D x H): 66 x 154 x 86mm
●Applicable Tape: OPP Tape

Materials

●Main Body: ABS Resin
●Blade: Hardened Steel(SK-5)