Fine Tape

Brand :
TILEMENT

Caution

    Product Description

    Fine Tape
    [Features]
    It is an adhesive tape that matches the color of the fine cover.
    Used for joints and overlapping parts of fine covers and elbows.
    [Usage]
    Adhesive Tape for On-site Construction
    [Specification]
    Cutter is required for cutting
    W x L: 30mm x 20m
    Color: White
    Mass: 3000g
    Thickness: 0.2mm
    Q'ty Per Box: 20roll
    SPQ: 3box
    Color: Ivory
    Viscosity: 4N/25mm
    [Materials]
    Substrate Part: PVC Resin Sheet
    Adhesive Material: Rubber Adhesive

    Features

    ●It is an adhesive tape that matches the color of the fine cover.
    ●Used for joints and overlapping parts of fine covers and elbows.

    Usage

    ●Adhesive Tape for On-site Construction

    Specification

    ●W x L(mm x m):30 x 20
    ●Thickness(mm):0.2
    ●Q'ty Per Box(roll):20
    ●SPQ(box):3
    ●Color: Ivory
    ●Cutter is required for cutting
    ●Viscosity: 4N/25mm

    Materials

    ●Substrate Part: PVC Resin Sheet
    ●Adhesive Material: Rubber Adhesive
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat