(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surface protection film, SPV tape

Surface protection film, SPV tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 202

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    1020
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    White
  • Adhesiveness
    1.5N/10mm
  • JAN Code
    4953871090075
  • Trusco Code
    125-0124
  • Mass(g)
    9000
  • Features
    With special adhesive layer, so there is no glue residue on object. De-leaded type. Strong adhesive type, suitable for cutting aluminum and tough processing.
  • Application
    To protect metal plates such as stainless steel or aluminum, precoated steel plates, decoration plates, plastic plates, name plates, or aluminum sashes when processing them.
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 10,768.49

PROTECTIVE TAPES 2 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    1020
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    White
  • Adhesiveness
    1.5N/10mm
  • JAN Code
    4953871090075
  • Trusco Code
    125-0124
  • Mass(g)
    9000
  • Features
    With special adhesive layer, so there is no glue residue on object. De-leaded type. Strong adhesive type, suitable for cutting aluminum and tough processing.
  • Application
    To protect metal plates such as stainless steel or aluminum, precoated steel plates, decoration plates, plastic plates, name plates, or aluminum sashes when processing them.
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

Surface protection tape for use in processing of sheet metal, stainless steel, and aluminum.

[Features]
· As it uses special adhesive, there is hardly any adhesive residue.
· De-leaded type.
· Strong adhesive type, suitable for cutting aluminum and processing in severe conditions.

[Applications]
· Protecting metal plates such as stainless steel or aluminum, precoated steel plates, decorative plates, plastic plates, name plates, aluminum sashes, etc. during processing.
· For building construction sites: Use as a general-purpose handrail sash guard (for preventing scratches).
· During house cleaning: Standard sizes with narrow to wide tape widths are available, selectable in accordance with the material to be protected.
· Some customers use it as athletic line tape on indoor floors, for court marking, etc.

Specifications of 202

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    1020
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    White
  • Adhesiveness
    1.5N/10mm
  • JAN Code
    4953871090075
  • Trusco Code
    125-0124
  • Mass(g)
    9000
  • Features
    With special adhesive layer, so there is no glue residue on object. De-leaded type. Strong adhesive type, suitable for cutting aluminum and tough processing.
  • Application
    To protect metal plates such as stainless steel or aluminum, precoated steel plates, decoration plates, plastic plates, name plates, or aluminum sashes when processing them.
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 10,768.49

PROTECTIVE TAPES 2 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1