(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surface Protection Film for Metal Plates SPV-363, 50 mm to 1,020 mm

Surface Protection Film for Metal Plates SPV-363, 50 mm to 1,020 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 596.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
363-50
363-100
363-200
363-300
363-500
363-500-100-0.07-LB-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 596.90

PROTECTIVE TAPES 1 Piece(s) - Same day 10 50 4953871102617 432-1341 440 1 Roll

฿ 1,228.65

PROTECTIVE TAPES 1 Piece(s) - Same day 10 100 4953871102624 432-1316 880 1 Roll

฿ 2,238.19

PROTECTIVE TAPES 1 Piece(s) - 1 Day(s) - 200 4953871102631 432-1324 1770 1 Roll

฿ 5,358.00

PROTECTIVE TAPES 1 Piece(s) - 12 Day(s) - 300 4953871102648 432-1332 2650 1 Roll

฿ 4,939.74

SPV TAPE 1 Piece(s) - 1 Day(s) 10 500 4953871102655 432-1359 4400 1 Roll

฿ 16,117.82

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

9 Day(s) - 500 - - - 1 Box (4 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Length(m)
    100
  • Thickness(mm)
    0.07
  • Color Details
    Light blue
  • Adhesiveness
    1.80N/20mm
  • Tensile Strength
    30N/20mm
  • Rewinding Force
    0.30N/20mm
  • Stretch
    350%
  • Base Materials
    Polyethylene based film
  • Adhesive
    Acrylic
  • Cutting Method
    Cutter Required

Product Description

A surface protection material for metal plates, ideal for surface protection when processing stainless steel plates and aluminum plates.
A surface protection material for metal plates that uses a polyethylene film as a base material and has excellent workability.
[Features]
·Film width 50 to 1,020 mm
·Light rewinding and easy lamination
·Easy to remove and has excellent releasability
·Can be used for drawing, bending, and roll forming
·Because it is made of polyethylene, it does not generate toxic gas when incinerated.
[Applications]
·Surface protection during processing and transportation of metal plates, pre-coated steel plates, decorative plates, plastic plates, nameplates, aluminum sashes, etc.

Part Number
363-50
363-100
363-200
363-300
363-500
363-500-100-0.07-LB-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 596.90

PROTECTIVE TAPES 1 Piece(s) - Same day 10 50 4953871102617 432-1341 440 1 Roll

฿ 1,228.65

PROTECTIVE TAPES 1 Piece(s) - Same day 10 100 4953871102624 432-1316 880 1 Roll

฿ 2,238.19

PROTECTIVE TAPES 1 Piece(s) - 1 Day(s) - 200 4953871102631 432-1324 1770 1 Roll

฿ 5,358.00

PROTECTIVE TAPES 1 Piece(s) - 12 Day(s) - 300 4953871102648 432-1332 2650 1 Roll

฿ 4,939.74

SPV TAPE 1 Piece(s) - 1 Day(s) 10 500 4953871102655 432-1359 4400 1 Roll

฿ 16,117.82

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

9 Day(s) - 500 - - - 1 Box (4 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A weak adhesive type.

Usage

●Surface protection of metal plates such as stainless steel and aluminum, precoated sheet steel, decorative plate, plastic sheet, nameplate, aluminum sash etc.

Specification

●Thickness(mm):0.07
●Color: Light Blue
●Viscosity: 0.9N/10mm

Materials

●Base Material: Polyethylene
●Adhesive: Acrylics