(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low VOC Removable/Readherable Double-Sided Adhesive Tape No.5000E

Low VOC Removable/Readherable Double-Sided Adhesive Tape No.5000E

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 130.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5000E-10
5000E-15
5000E-20
5000E-25
5000E-30
5000E-40
5000E-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 130.24

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 10 4953871102969 436-2021 70.5 1 Roll

฿ 191.45

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 15 4953871102976 436-2039 106 1 Roll

฿ 255.32

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 20 4953871102983 436-2047 141 1 Roll

฿ 316.37

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 25 4953871102990 436-2055 176 1 Roll

฿ 374.78

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 30 4953871103003 436-2063 212 1 Roll

฿ 499.70

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 40 4953871103010 436-2071 282 1 Roll

฿ 619.16

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 50 4953871103027 436-2080 353 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    7.75N/10mm
  • Features
    This product is tape that enables double sided low VOC re-separation. This product does not use organic solvents (toluene, xylene, ethyl acetate, etc.). The tape is strong and does not leave residual tape base material upon removal.
  • Application
    For attaching to metal printing plates, plastic printing plates, plastic films, and foam. For attaching to the interior components and insulating material of electronic devices such as cellphones and computers.
  • Specifications
    With release-paper
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll

Product Description

Solvent-free type double-sided tape with excellent re-peeling properties and low VOC (volatile organic compounds).

[Features]
· Contains no organic solvents (toluene, xylene, ethyl acetate, etc.).
· The tape has high strength, and uses a base material that is unlikely to tear when peeling.
· Contains no organic solvents (toluene, xylene, ethyl acetate, etc.).

[Applications]
· Television.
· Air conditioner.
· Other household appliances, OA equipment, information terminals.

Part Number
5000E-10
5000E-15
5000E-20
5000E-25
5000E-30
5000E-40
5000E-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 130.24

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 10 4953871102969 436-2021 70.5 1 Roll

฿ 191.45

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 15 4953871102976 436-2039 106 1 Roll

฿ 255.32

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 20 4953871102983 436-2047 141 1 Roll

฿ 316.37

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 25 4953871102990 436-2055 176 1 Roll

฿ 374.78

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 30 4953871103003 436-2063 212 1 Roll

฿ 499.70

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 40 4953871103010 436-2071 282 1 Roll

฿ 619.16

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 50 4953871103027 436-2080 353 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1