(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Use Double-Sided Tape No.501K

General Use Double-Sided Tape No.501K

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 93.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
501K-10
501K-15
501K-20
501K-25
501K-30
501K-40
501K-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 93.90

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 10 4953871102853 436-2098 54 1 Roll

฿ 132.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 10 15 4953871102860 436-2101 80 1 Roll

฿ 179.51

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 20 4953871102877 436-2110 107 1 Roll

฿ 223.02

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) - 25 4953871102884 436-2128 138 1 Roll

฿ 265.28

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 30 4953871102891 436-2136 161 1 Roll

฿ 353.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 40 4953871102907 436-2144 214 1 Roll

฿ 441.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 50 4953871102914 436-2152 268 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Details
    White
  • Base Materials
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Release-Paper
    Available
  • 180° peel adhesion
    10.7N/20mm
  • Internal capacity
    1 Roll

Product Description

Double-sided tape made of flexible nonwoven fabric impregnated with a pressure-sensitive adhesive.
Strongly adheres to metal and plastic as well as rough surfaces including cloth and synthetic leather.

[Features]
· Excellent initial adhesion.
· Features outstanding adhesion and excellent part-fixing performance

[Applications]
· Used for temporary tacking of leather goods such as bags.
· For temporarily fixing handcrafts and fabric materials.
· Other general adhesion.

Part Number
501K-10
501K-15
501K-20
501K-25
501K-30
501K-40
501K-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 93.90

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 10 4953871102853 436-2098 54 1 Roll

฿ 132.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 10 15 4953871102860 436-2101 80 1 Roll

฿ 179.51

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 20 4953871102877 436-2110 107 1 Roll

฿ 223.02

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) - 25 4953871102884 436-2128 138 1 Roll

฿ 265.28

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 30 4953871102891 436-2136 161 1 Roll

฿ 353.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 40 4953871102907 436-2144 214 1 Roll

฿ 441.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) - 50 4953871102914 436-2152 268 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1