(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Fabric Adhesive Tape No. 757 Super

Super Fabric Adhesive Tape No. 757 Super

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 228.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
757-50B
757-50BK
757-50GN
757-50R
757-50W
757-50Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Blue Type Blue 4953871103195 440-6966 1 Roll

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Black Black 4953871103188 440-6974 1 Roll

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Green Green 4953871103201 440-6982 1 Roll

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Red Type Red 4953871103171 440-6991 1 Roll

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) [White Type] White Type White 4953871103157 440-7008 1 Roll

฿ 228.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Yellows Yellow 4953871103164 440-7016 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.23
  • Adhesiveness
    3.2N/10mm
  • Tensile Strength
    115.0N/25mm
  • Mass(g)
    350
  • Features
    Cloth adhesive tape where PET woolly single yarn is used for woof. Features a smooth feel and increased usability. Low-odor type adhesive is used.
  • Base Materials
    Muslin stable fiber + PET woolly
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

A cloth tape for packaging that uses PET wooly as the base material and offers a good balance between quality and cost.
[Features]
·Cloth adhesive tape that uses PET woolly flat thread for the weft thread.
·Smooth to the touch for improved usability.
·It uses a low-odor adhesive.
·Excellent balance between strength and adhesion.
·Easy to use and cut by hand.
·Standard size.
[Applications]
·For sealing corrugated cardboard and other packaging applications.

Part Number
757-50B
757-50BK
757-50GN
757-50R
757-50W
757-50Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Blue Type Blue 4953871103195 440-6966 1 Roll

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Black Black 4953871103188 440-6974 1 Roll

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Green Green 4953871103201 440-6982 1 Roll

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Red Type Red 4953871103171 440-6991 1 Roll

฿ 234.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) [White Type] White Type White 4953871103157 440-7008 1 Roll

฿ 228.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Yellows Yellow 4953871103164 440-7016 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An adhesive cloth tape using PET wooly flat thread for weft.

Specification

●W x L(mm x m):50 x 25
●Thickness(mm):0.23
●SPQ(roll):30
●Viscosity: 3.2N/10mm
●Tensile Strength: 46N/10mm

Materials

●Base Material: Gaffer Tape + PET Wooly
●Adhesive: Rubber