(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.770 Fabric Adhesive Tape for Packaging

No.770 Fabric Adhesive Tape for Packaging

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 96.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
770-25
770-38
770-50
770-75
770-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 96.29

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 25 4953871103102 440-7032 145 1 Roll

฿ 136.71

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 38 4953871103119 440-7041 221 1 Roll

฿ 128.44

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 50 4953871103126 440-7059 290 1 Roll

฿ 267.01

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 75 4953871103133 440-7067 435 1 Roll

฿ 352.37

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 100 4953871103140 440-7024 580 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    25
  • Thickness(mm)
    0.21
  • Details Type
    For General Packaging
  • Color Details
    Cardboard
  • Adhesiveness
    7.70N/25mm
  • Tensile Strength
    90.5N/25mm
  • Holding Force
    2.0mm/30min
  • Rewinding Force
    5.25N/25mm
  • Stretch
    9%
  • Base Materials
    Muslin stable fiber (warp) + PET woolly (woof)
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

Cloth adhesive tape with improved cost effectiveness where the warp is muslin staple fiber and the woof is PET woolly single yarn.
[Features]
· An easily usable cloth tape that exhibits superior sealing even in cold temperature environments.
· The thin, supple and smooth touch improve the usability.
[Applications]
· For general paper packaging such as sealing cardboard boxes, temporary tacking, and bundling.

Part Number
770-25
770-38
770-50
770-75
770-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 96.29

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 25 4953871103102 440-7032 145 1 Roll

฿ 136.71

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 38 4953871103119 440-7041 221 1 Roll

฿ 128.44

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 50 4953871103126 440-7059 290 1 Roll

฿ 267.01

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 75 4953871103133 440-7067 435 1 Roll

฿ 352.37

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 100 4953871103140 440-7024 580 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1