(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Water Absorbing Carpet Tape

Water Absorbing Carpet Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T2660

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    40
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Color Details
    White
  • Mass(g)
    210
  • Features
    Micro suction cups are used to firmly affix carpets and mats. Does not produce glue residue, protecting the floor from damage.
  • Application
    For preventing carpets and mats from slipping.
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
T2660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 432.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    40
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Color Details
    White
  • Mass(g)
    210
  • Features
    Micro suction cups are used to firmly affix carpets and mats. Does not produce glue residue, protecting the floor from damage.
  • Application
    For preventing carpets and mats from slipping.
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Uses micro suction cups to firmly affix carpets and mats. No adhesive residue and does not damage floors. Used for preventing carpets and mats from slipping.

Specifications of T2660

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    40
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Color Details
    White
  • Mass(g)
    210
  • Features
    Micro suction cups are used to firmly affix carpets and mats. Does not produce glue residue, protecting the floor from damage.
  • Application
    For preventing carpets and mats from slipping.
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
T2660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 432.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1