(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
J0870 |
J0870-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Individual Packaging (Pillow Packaging) | Interior (decorative box) | Exterior | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 609.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 1 Day(s) | - | - | - | - | 1 Roll | ||
฿ 16,635.45 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
36 Pieces Per Package |
3 Day(s) | 4904140768706 | 1 | 6 | 36 | 1 Box (36 Rolls) |
Double-sided tape for cushion floors.
[Features]
·Because it is a thin type, it can be finished neatly without unevenness.
·Polypropylene base material that is hard to tear and easy to peel off.
[Applications]
·Ideal for fixing cushion floors and needle punches.
Part Number |
---|
J0870 |
J0870-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Individual Packaging (Pillow Packaging) | Interior (decorative box) | Exterior | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 609.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 1 Day(s) | - | - | - | - | 1 Roll | ||
฿ 16,635.45 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
36 Pieces Per Package |
3 Day(s) | 4904140768706 | 1 | 6 | 36 | 1 Box (36 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?