(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Double-Sided Tape for Plastics Applications, Thick Type (Box)

Heavy Duty Double-Sided Tape for Plastics Applications, Thick Type (Box)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J1100

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.75
  • Color Details
    White
  • Mass(g)
    140
  • Material (base)
    Polyethylene Foam
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
J1100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 753.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.75
  • Color Details
    White
  • Mass(g)
    140
  • Material (base)
    Polyethylene Foam
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

Ultra strong double-sided tape that can be attached firmly to polyethylene and polypropylene materials too.
[Features]
· Exhibits excellent adhesiveness in low temperatures, also suitable for work in winter.
[Applications]
· For bonding and securing polyethylene and polypropylene materials.

Specifications of J1100

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.75
  • Color Details
    White
  • Mass(g)
    140
  • Material (base)
    Polyethylene Foam
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
J1100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 753.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1